Global icon

C.FL Series Not recommemded for new design

​​​​​​​0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz


Features

0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz

1. Supports up to 30GHz
2. Mated Height of 0.92mm (1.0mm Max.)
3. Ultra lightweight
4. Automatic Board Placement
5. 50Ω Ultra-fine coaxial (fluorinated resin insulated) cables
6. Tactile Lock
7. Simple Connector Mating and Unmating

  • Connector Type
  • Receptacle, Adapter
  • Parts
  • Generic Type
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 100 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 30.0 GHz
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
  • 0.64 mm
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
  • C.FL
  • Type 2 Mating Face Connector
  • 2.4mm, 2.92mm
  • Return Loss
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.